5014h, 5114h AXIS#.LOAD.*
The following tables specify the CANopen mapping for the axis specific mechanical load objects.
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5014h | 0h | Unsigned8 | - | - | Read only | No |
AXIS1.LOAD.INERTIA | 5014h | 1h | Unsigned32 | 1000:1 | - | Read/Write | No |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5114h | 0h | Unsigned8 | - | - | Read only | No |
AXIS2.LOAD.INERTIA | 5114h | 1h | Unsigned32 | 1000:1 | - | Read/Write | No |